Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Outdoor Fiber Optic Cable, 12-fiber, singlemode, OS2, PE, loose tube, gel-filled, cut length
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.40 dB/km @ 1,550 nm | 0.50 dB/km @ 1,310 nm |
General Specifications
| Cable Type | Central loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
Dimensions
| Buffer Tube/Subunit Diameter | 5.2 mm | 0.205 in |
| Diameter Over Jacket | 8.5 mm | 0.335 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | MDPE |
Mechanical Specifications
| Minimum Bend Radius, loaded | 170 mm | 6.693 in |
| Minimum Bend Radius, unloaded | 85 mm | 3.346 in |
| Tensile Load, long term, maximum | 890 N | 200.08 lbf |
| Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
| Compression | 22 N/mm | 125.623 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Flex | 25 cycles |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1-2-E1 |
Optical Specifications
| Fiber Type | G.652.D | OS2 |
Environmental Specifications
| Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Buried | Ducted | Outdoor |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5C |
Packaging and Weights
| Cable weight | 60 kg/km | 40.318 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.40 dB/km @ 1,550 nm | 0.50 dB/km @ 1,310 nm |
General Specifications
| Cable Type | Central loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
Dimensions
| Buffer Tube/Subunit Diameter | 5.2 mm | 0.205 in |
| Diameter Over Jacket | 8.5 mm | 0.335 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | MDPE |
Mechanical Specifications
| Minimum Bend Radius, loaded | 170 mm | 6.693 in |
| Minimum Bend Radius, unloaded | 85 mm | 3.346 in |
| Tensile Load, long term, maximum | 890 N | 200.08 lbf |
| Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
| Compression | 22 N/mm | 125.623 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Flex | 25 cycles |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1-2-E1 |
Optical Specifications
| Fiber Type | G.652.D | OS2 |
Environmental Specifications
| Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Buried | Ducted | Outdoor |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5C |
Packaging and Weights
| Cable weight | 60 kg/km | 40.318 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
