Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Fiber OSP cable, 24-fiber, OS2, HDPE, loose tube, 24 fiber, gel-filled, Singlemode G.652.D and G.657.A1, 1000 m, Meters jacket marking, Black jacket color
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-CA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Loose tube |
| Construction Type | Armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE 810009836/DB CSA GEL LOOSE TUBE 24X9/125 OS2 HDPE (Serial NUMBER) (METER MARK) |
| Filler, quantity | 1 |
| Fibers per Subunit, quantity | 24 |
| Total Fiber Count | 24 |
Dimensions
| Cable Length | 1000 m | 3280.84 ft |
| Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
| Diameter Over Jacket | 10.5 mm | 0.413 in |
Material Specifications
| Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 210 mm | 8.268 in |
| Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
| Tensile Load, long term, maximum | 1250 N | 281.011 lbf |
| Compression | 3000 N/mm | 17130.448 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Flex | 25 cycles |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Twist | 5 cycles |
| Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
| Cable weight | 151 kg/km | 101.467 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-CA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Loose tube |
| Construction Type | Armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE 810009836/DB CSA GEL LOOSE TUBE 24X9/125 OS2 HDPE (Serial NUMBER) (METER MARK) |
| Filler, quantity | 1 |
| Fibers per Subunit, quantity | 24 |
| Total Fiber Count | 24 |
Dimensions
| Cable Length | 1000 m | 3280.84 ft |
| Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
| Diameter Over Jacket | 10.5 mm | 0.413 in |
Material Specifications
| Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 210 mm | 8.268 in |
| Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
| Tensile Load, long term, maximum | 1250 N | 281.011 lbf |
| Compression | 3000 N/mm | 17130.448 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Flex | 25 cycles |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Twist | 5 cycles |
| Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
| Cable weight | 151 kg/km | 101.467 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
