Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Cable, Outdoor Arid Core Gel-Filled Tubes, Stranded Loose Tube Double Jacket, Single Armored
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-L2 |
Armor Type | Corrugated steel |
Cable Type | Stranded loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Click on image to enlarge. |
Environmental Space | Aerial, lashed | Buried |
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-L2 |
Armor Type | Corrugated steel |
Cable Type | Stranded loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Environmental Space | Aerial, lashed | Buried |
Click on image to enlarge. |