Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760255004 | P-016-HY-8G1-F30YL/4X16AWG/CTX
- Available in:
- North America
Constellation® Plenum Hybrid Fault Managed Power Cable, 16 Fiber Loose Tube, 4 Conductor 16 AWG Twisted Pairs
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Hybrid cable, copper and fiber |
| Product Brand | Constellation™ |
General Specifications
| Cable Type | Fault managed power cable | Hybrid | MPO trunk cable | U/UTP (unshielded) |
| Conductor Type, singles | Stranded |
| Conductors, quantity | 4 |
| Construction Type | Non-armored |
| Fiber Short Description | P-016-MP30 |
| Subunit Type | Gel-free |
| Jacket Color | Yellow |
| Subunit Jacket Color | Yellow |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 16 |
| Total Fiber Count | 16 |
Dimensions
| Buffer Tube/Subunit Diameter | 2.997 mm | 0.118 in |
| Diameter Over Jacket, nominal | 10.287 mm | 0.405 in |
| Insulation Thickness, singles | 4.064 mm | 0.16 in |
| Jacket Thickness | 0.838 mm | 0.033 in |
| Conductor Gauge | 16 AWG |
Electrical Specifications
| Capacitance | 82.021 pF/m | 25 pF/ft |
| Conductor dc Resistance | 13.615 ohms/km | 4.15 ohms/kft |
| Dielectric Strength, conductor to shield | 6000 Vdc |
Material Specifications
| Conductor Material | Bare copper | Stranded copper wire |
| Insulation Material, singles | PVC |
| Jacket Material | Fire retardant PVC |
| Inner Jacket Material | PVC |
| Ripcord Material | Para-aramid synthetic fiber |
Mechanical Specifications
| Minimum Bend Radius, loaded | 406.4 mm | 16 in |
| Minimum Bend Radius, unloaded | 203.2 mm | 8 in |
| Tensile Load, long term, maximum | 200.17 N | 45 lbf |
| Tensile Load, short term, maximum | 667.233 N | 150 lbf |
| Compression | 1.018 kg/mm | 57 lb/in |
| Compression Test Method | FOTP-41 |
| Flex | 25 cycles |
| Flex Test Method | FOTP-104 |
| Impact | 2.942 N-m | 2.17 ft lb |
| Impact Test Method | FOTP-25 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 |
Optical Specifications
| Fiber Type | G.657.A2/B2 |
Environmental Specifications
| Installation temperature | 0 °C to +70 °C (-32 °F to +158 °F) |
| Operating Temperature | 0 °C to +75 °C (+32 °F to +167 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | UL 1400-2 | UL 444 |
| Environmental Space | Indoor | Plenum |
| Flame Test Listing | NEC CL4P-OF (ETL) and c(ETL) | NEC CMP-OF (ETL) and c(ETL) |
| Flame Test Method | NFPA 262 |
Environmental Test Specifications
| Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
| Low High Bend Test Method | FOTP-37 |
| Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 |
Packaging and Weights
| Cable weight | 113.1 kg/km | 76 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Hybrid cable, copper and fiber |
| Product Brand | Constellation™ |
General Specifications
| Cable Type | Fault managed power cable | Hybrid | MPO trunk cable | U/UTP (unshielded) |
| Conductor Type, singles | Stranded |
| Conductors, quantity | 4 |
| Construction Type | Non-armored |
| Fiber Short Description | P-016-MP30 |
| Subunit Type | Gel-free |
| Jacket Color | Yellow |
| Subunit Jacket Color | Yellow |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 16 |
| Total Fiber Count | 16 |
Dimensions
| Buffer Tube/Subunit Diameter | 2.997 mm | 0.118 in |
| Diameter Over Jacket, nominal | 10.287 mm | 0.405 in |
| Insulation Thickness, singles | 4.064 mm | 0.16 in |
| Jacket Thickness | 0.838 mm | 0.033 in |
| Conductor Gauge | 16 AWG |
Electrical Specifications
| Capacitance | 82.021 pF/m | 25 pF/ft |
| Conductor dc Resistance | 13.615 ohms/km | 4.15 ohms/kft |
| Dielectric Strength, conductor to shield | 6000 Vdc |
Material Specifications
| Conductor Material | Bare copper | Stranded copper wire |
| Insulation Material, singles | PVC |
| Jacket Material | Fire retardant PVC |
| Inner Jacket Material | PVC |
| Ripcord Material | Para-aramid synthetic fiber |
Mechanical Specifications
| Minimum Bend Radius, loaded | 406.4 mm | 16 in |
| Minimum Bend Radius, unloaded | 203.2 mm | 8 in |
| Tensile Load, long term, maximum | 200.17 N | 45 lbf |
| Tensile Load, short term, maximum | 667.233 N | 150 lbf |
| Compression | 1.018 kg/mm | 57 lb/in |
| Compression Test Method | FOTP-41 |
| Flex | 25 cycles |
| Flex Test Method | FOTP-104 |
| Impact | 2.942 N-m | 2.17 ft lb |
| Impact Test Method | FOTP-25 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 |
Optical Specifications
| Fiber Type | G.657.A2/B2 |
Environmental Specifications
| Installation temperature | 0 °C to +70 °C (-32 °F to +158 °F) |
| Operating Temperature | 0 °C to +75 °C (+32 °F to +167 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | UL 1400-2 | UL 444 |
| Environmental Space | Indoor | Plenum |
| Flame Test Listing | NEC CL4P-OF (ETL) and c(ETL) | NEC CMP-OF (ETL) and c(ETL) |
| Flame Test Method | NFPA 262 |
Environmental Test Specifications
| Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
| Low High Bend Test Method | FOTP-37 |
| Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 |
Packaging and Weights
| Cable weight | 113.1 kg/km | 76 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
