Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
CS31CM Category 6 Cable
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Product Number | CS31CM |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Pairs, quantity | 4 |
Separator Type | Isolator |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Product Number | CS31CM |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Pairs, quantity | 4 |
Separator Type | Isolator |