874036404/10 | CS44P-IO BLK C6A 4/23 U/UTP RL 1KFT
Base Product: CS44P-IO
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CS44P-IO Indoor/Outdoor Category 6A U/UTP Cable, plenum, outdoor rated, black jacket, 4 pair count, 1000 ft (305 m) length reel,
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Twisted pair cable |
General Specifications
| Product Number | CS44P-IO |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | U/UTP (unshielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | Black |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
| Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Insulated Conductor | 1.115 mm | 0.0439 in |
| Diameter Over Jacket, nominal | 6.858 mm | 0.27 in |
| Jacket Thickness | 0.457 mm | 0.018 in |
| Conductor Gauge, singles | 23 AWG |
Electrical Specifications
| dc Resistance Unbalance, maximum | 4 % |
| dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
| Delay Skew, maximum | 45 ns |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| LP (Limited Power) Rating | 0.7 A |
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 70 % |
| Operating Frequency, maximum | 500 MHz |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Safety Voltage Rating | 300 V |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | FEP |
| Jacket Material | PVDF |
| Separator Material | FEP |
| Tape Material | Poly/Aluminum/Poly |
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
| Installation temperature | -25 °C to +75 °C (-13 °F to +167 °F) |
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Fca |
| Environmental Note | Cable is not suitable for direct burial applications | Cable jacket must remain unabraded to avoid water ingress | This cable is intended for installation in below-grade conduit, duct and wet environments | Water must not be allowed to ingress into the cable ends |
| Environmental Space | Indoor/Outdoor | Plenum | Sunlight resistant |
| Temperature Rating, ETL | 105 °C | 221 °F |
| Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
| Oil/Fuel Resistance Test Method | IEC 60811-2-1 (IRM 902 & IRM 903) | SAE J1127 | UL1277 Oil Res II method at 125 °C | UL1277 Oil Resistance I & II |
| Safety Standard | ANSI/ICEA S-100-685 |
| Smoke Test Method | CMP/FT6 |
Packaging and Weights
| Cable weight | 42.859 kg/km | 28.8 lb/kft |
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Twisted pair cable |
General Specifications
| Product Number | CS44P-IO |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | U/UTP (unshielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | Black |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
| Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Insulated Conductor | 1.115 mm | 0.0439 in |
| Diameter Over Jacket, nominal | 6.858 mm | 0.27 in |
| Jacket Thickness | 0.457 mm | 0.018 in |
| Conductor Gauge, singles | 23 AWG |
Electrical Specifications
| dc Resistance Unbalance, maximum | 4 % |
| dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
| Delay Skew, maximum | 45 ns |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| LP (Limited Power) Rating | 0.7 A |
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 70 % |
| Operating Frequency, maximum | 500 MHz |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Safety Voltage Rating | 300 V |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | FEP |
| Jacket Material | PVDF |
| Separator Material | FEP |
| Tape Material | Poly/Aluminum/Poly |
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
| Installation temperature | -25 °C to +75 °C (-13 °F to +167 °F) |
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Fca |
| Environmental Note | Cable is not suitable for direct burial applications | Cable jacket must remain unabraded to avoid water ingress | This cable is intended for installation in below-grade conduit, duct and wet environments | Water must not be allowed to ingress into the cable ends |
| Environmental Space | Indoor/Outdoor | Plenum | Sunlight resistant |
| Temperature Rating, ETL | 105 °C | 221 °F |
| Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
| Oil/Fuel Resistance Test Method | IEC 60811-2-1 (IRM 902 & IRM 903) | SAE J1127 | UL1277 Oil Res II method at 125 °C | UL1277 Oil Resistance I & II |
| Safety Standard | ANSI/ICEA S-100-685 |
| Smoke Test Method | CMP/FT6 |
Packaging and Weights
| Cable weight | 42.859 kg/km | 28.8 lb/kft |
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Specification
Technical Publication
Warranty
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Warranty
Other Ways to Browse
