760233700
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LC Port Blocker, Red, 25 pcs
Features and Benefits
                                - Blocks duplex LC adapter port from unauthorized connection
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Tool | 
General Specifications
| Application | Used to block LC duplex adapter ports to prevent connection to secure ports | 
Packaging and Weights
| Included | Packs, 25 pieces | 
| Packaging quantity | 25 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Tool | 
General Specifications
| Application | Used to block LC duplex adapter ports to prevent connection to secure ports | 
Packaging and Weights
| Included | Packs, 25 pieces | 
| Packaging quantity | 25 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
CommScope Fiber Optic Lockable Patch Cord Kit Procedure Video
     
                    CommScope Fiber Optic Lockable Patch Cord Kit Procedure Video
                Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
CommScope Fiber Optic Lockable Patch Cord Kit Procedure Video
     
                    CommScope Fiber Optic Lockable Patch Cord Kit Procedure Video
                Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                             
                            