107782641 | M81LC-MM-CL
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
OptiSPEED® M81 Series LC Adapter with Clear Collar
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Product Brand | OptiSPEED® |
General Specifications
Body Style | Duplex |
Color | Beige |
Interface | LC/UPC |
Mounting | M81 |
Shuttered | No |
Total Ports, quantity | 2 |
Transmission Standards | TIA/EIA-568-C.3 | TIA/EIA-604 FOCIS-3 |
Material Specifications
Alignment Sleeve Material | Phosphorous bronze |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Product Brand | OptiSPEED® |
General Specifications
Body Style | Duplex |
Color | Beige |
Interface | LC/UPC |
Mounting | M81 |
Shuttered | No |
Total Ports, quantity | 2 |
Transmission Standards | TIA/EIA-568-C.3 | TIA/EIA-604 FOCIS-3 |
Material Specifications
Alignment Sleeve Material | Phosphorous bronze |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse