2-6457567-5
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Insert Adapter, LC, duplex, ceramic sleeve, flanged, multimode, beige
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
General Specifications
| Body Style | Duplex |
| Color | Beige |
| Interface | LC/UPC |
| Shuttered | No |
| Total Ports, quantity | 2 |
Dimensions
| Height | 9.3 mm | 0.366 in |
| Width | 14.8 mm | 0.583 in |
| Length | 29.2 mm | 1.15 in |
Material Specifications
| Alignment Sleeve Material | Ceramic |
| Material Type | Thermoplastic |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Dust caps | Retention clips |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
General Specifications
| Body Style | Duplex |
| Color | Beige |
| Interface | LC/UPC |
| Shuttered | No |
| Total Ports, quantity | 2 |
Dimensions
| Height | 9.3 mm | 0.366 in |
| Width | 14.8 mm | 0.583 in |
| Length | 29.2 mm | 1.15 in |
Material Specifications
| Alignment Sleeve Material | Ceramic |
| Material Type | Thermoplastic |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Dust caps | Retention clips |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
