Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
LazrSPEED® LC Duplex Hybrid Keyed Adapter, Violet
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Brand | LazrSPEED® |
| Body Style | Duplex |
| Color | Violet |
| Interface | LC/UPC |
| Interface Feature | Keyed |
| Mounting | No flange |
| Shuttered | No |
| Total Ports, quantity | 2 |
| Transmission Standards | TIA/EIA-568-B.3 | TIA/EIA-604 FOCIS-3 |
| Alignment Sleeve Material | Zirconia |
| Fiber Mode | Multimode | Singlemode |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Brand | LazrSPEED® |
| Body Style | Duplex |
| Color | Violet |
| Interface | LC/UPC |
| Interface Feature | Keyed |
| Mounting | No flange |
| Shuttered | No |
| Total Ports, quantity | 2 |
| Transmission Standards | TIA/EIA-568-B.3 | TIA/EIA-604 FOCIS-3 |
| Alignment Sleeve Material | Zirconia |
| Fiber Mode | Multimode | Singlemode |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |