FBA-2SCBL-FCB
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- North America
Fiber Optic SC Duplex Adapter with Flange, Singlemode, Blue, Zirconia GR-326
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Series | FBA |
General Specifications
| Body Style | Duplex |
| Color | Blue |
| Interface | SC/UPC |
| Mounting | Flange |
| Shuttered | No |
| Total Ports, quantity | 2 |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Series | FBA |
General Specifications
| Body Style | Duplex |
| Color | Blue |
| Interface | SC/UPC |
| Mounting | Flange |
| Shuttered | No |
| Total Ports, quantity | 2 |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
