1828861-2
- Available in:
- Australia/New Zealand
- EMEA
Fiber Optic Connector Kit, Multimode, LC secure, yellow
Specifications
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
| Product Series | SECURE |
General Specifications
| Application | For use with buffered fiber |
| Body Style | Simplex |
| Boot Style | Short |
| Color | Yellow |
| Color, boot | Beige |
| Interface | LC/UPC |
Dimensions
| Compatible Cable Diameter | 0.9 mm | 0.035 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM1 |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
| Product Series | SECURE |
General Specifications
| Application | For use with buffered fiber |
| Body Style | Simplex |
| Boot Style | Short |
| Color | Yellow |
| Color, boot | Beige |
| Interface | LC/UPC |
Dimensions
| Compatible Cable Diameter | 0.9 mm | 0.035 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM1 |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
