1918375-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- North America
Fiber Optic Connector Kit, LC, Multimode, simplex, 3 mm
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Application | For use with jacketed fiber cable |
| Body Style | Simplex |
| Color | Beige |
| Color, boot | Beige |
| Interface | LC/UPC |
Dimensions
| Compatible Cable Diameter | 3 mm | 0.118 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM1 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Application | For use with jacketed fiber cable |
| Body Style | Simplex |
| Color | Beige |
| Color, boot | Beige |
| Interface | LC/UPC |
Dimensions
| Compatible Cable Diameter | 3 mm | 0.118 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM1 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
