1918384-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- North America
Fiber Optic Connector Kit, LC/UPC, Singlemode, 0.9 mm, simplex for buffered fiber
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Application | For use with buffered fiber |
| Body Style | Simplex |
| Boot Style | Short |
| Color | Blue |
| Color, boot | Blue |
| Interface | LC/UPC |
Dimensions
| Compatible Cable Diameter | 0.9 mm | 0.035 in |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Application | For use with buffered fiber |
| Body Style | Simplex |
| Boot Style | Short |
| Color | Blue |
| Color, boot | Blue |
| Interface | LC/UPC |
Dimensions
| Compatible Cable Diameter | 0.9 mm | 0.035 in |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
