Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
503571-1
- Available in:
- Asia
- Latin America
- North America
Fiber Optic Connector Kit, ST, OM3, OM4, ST, ceramic
Specifications
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Body Style | Simplex |
| Boot Style | Short |
| Color | Silver |
| Color, boot | Black |
| Interface | ST/UPC |
Dimensions
| Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Ferrule Material | Ceramic |
| Material Type | Polymer |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3 | OM4 |
| Insertion Loss, maximum | 0.3 dB |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Body Style | Simplex |
| Boot Style | Short |
| Color | Silver |
| Color, boot | Black |
| Interface | ST/UPC |
Dimensions
| Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Ferrule Material | Ceramic |
| Material Type | Polymer |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3 | OM4 |
| Insertion Loss, maximum | 0.3 dB |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
