5503948-5
- Available in:
- Asia
- Latin America
- North America
Fiber Optic SC Fiber Optic Connector Kit, multimode, 3/0.9 mm
Specifications
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Application | For use with buffered fiber |
| Body Style | One-piece | Simplex |
| Color | Beige |
| Color, boot | Beige |
| Interface | SC/UPC |
Dimensions
| Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Ferrule Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Included | Boot |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Application | For use with buffered fiber |
| Body Style | One-piece | Simplex |
| Color | Beige |
| Color, boot | Beige |
| Interface | SC/UPC |
Dimensions
| Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Ferrule Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Included | Boot |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
