5504657-8
- Available in:
- Asia
- Latin America
- North America
Fiber Optic SC Duplex Kit, multimode, 3 mm
Specifications
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
General Specifications
| Application | For use with jacketed fiber cable |
| Body Style | Duplex | One-piece |
| Color | Beige |
| Color, boot | Aqua |
| Interface | SC/UPC |
Dimensions
| Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Ferrule Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Included | Boot |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
General Specifications
| Application | For use with jacketed fiber cable |
| Body Style | Duplex | One-piece |
| Color | Beige |
| Color, boot | Aqua |
| Interface | SC/UPC |
Dimensions
| Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Ferrule Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Included | Boot |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
