Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
LazrSPEED®, OptiSPEED® Pre-Radiused LC Connector Duplex for 1.6 mm Fiber, multimode, 100 bulk pack
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Body Style | Duplex |
| Color | Beige |
| Ferrule Geometry | Pre-radiused |
| Interface | LC/UPC |
| Length | 50.3 mm | 1.98 in |
| Compatible Cable Diameter | 1.6 mm | 0.063 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
| Fiber Mode | Multimode |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, typical | 0.17 dB |
| Return Loss, minimum | 20 dB |
| Packaging quantity | 200 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Body Style | Duplex |
| Color | Beige |
| Ferrule Geometry | Pre-radiused |
| Interface | LC/UPC |
| Length | 50.3 mm | 1.98 in |
| Compatible Cable Diameter | 1.6 mm | 0.063 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
| Fiber Mode | Multimode |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, typical | 0.17 dB |
| Return Loss, minimum | 20 dB |
| Packaging quantity | 200 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |