760243080 | I-CAP-UTP6A-24
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Isolator Cap, Category 6A RJ45 Modular Jack, bag of 24
Specifications
            
            
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Isolator cap | 
General Specifications
| ANSI/TIA Category | 6A | 
| Color | Black | 
Dimensions
| Height | 20 mm | 0.787 in | 
| Width | 15.6 mm | 0.614 in | 
| Depth | 13 mm | 0.512 in | 
| Compatible Cable Diameter, maximum | 8 mm | 0.315 in | 
Environmental Specifications
| Environmental Space | Indoor | 
| Flammability Rating | UL 94 V-0 | 
Packaging and Weights
| Packaging quantity | 24 | 
| Packaging Type | Bag | Box | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Isolator cap | 
General Specifications
| ANSI/TIA Category | 6A | 
| Color | Black | 
Dimensions
| Height | 20 mm | 0.787 in | 
| Width | 15.6 mm | 0.614 in | 
| Depth | 13 mm | 0.512 in | 
| Compatible Cable Diameter, maximum | 8 mm | 0.315 in | 
Environmental Specifications
| Environmental Space | Indoor | 
| Flammability Rating | UL 94 V-0 | 
Packaging and Weights
| Packaging quantity | 24 | 
| Packaging Type | Bag | Box | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    