4-1375055-BL | ECO SL110-6-BL-24
Base Product: 1375055
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
SL-Series Modular Jack, RJ45, Cat6 Unshielded, Blue (24 ea/pkg)
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Modular jack |
| Product Series | SL Series |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | Unshielded |
| Color | Blue |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | None |
| Mounting | SL Series faceplates and panels |
| Termination Punchdowns | Minimum 20 times according to IEC 605352-4 | Minimum 200 times when using the same conductor wire size |
| Termination Tool | 110 Punchdown tool | JTT Termination tool |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class E |
| Wiring | T568A | T568B |
Dimensions
| Height | 16.13 mm | 0.635 in |
| Width | 14.48 mm | 0.57 in |
| Depth | 30.48 mm | 1.2 in |
| Compatible Cable Diameter, maximum | 5.8 mm | 0.228 in |
| Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 22–24 AWG |
| Compatible Conductor Gauge, stranded | 24–26 AWG |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 150 Vac |
Material Specifications
| Contact Base Material | Beryllium copper |
| Contact Plating Material | Gold |
| IDC Termination Material | Phosphor Bronze |
| Material Type | PC+ABS |
| Termination Contact Plating | Tin |
Mechanical Specifications
| Plug Retention Force | 90 N, complies to IEC 60603-7 series |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | cULus |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 24 |
| Packaging Type | Cardboard box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Modular jack |
| Product Series | SL Series |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | Unshielded |
| Color | Blue |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | None |
| Mounting | SL Series faceplates and panels |
| Termination Punchdowns | Minimum 20 times according to IEC 605352-4 | Minimum 200 times when using the same conductor wire size |
| Termination Tool | 110 Punchdown tool | JTT Termination tool |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class E |
| Wiring | T568A | T568B |
Dimensions
| Height | 16.13 mm | 0.635 in |
| Width | 14.48 mm | 0.57 in |
| Depth | 30.48 mm | 1.2 in |
| Compatible Cable Diameter, maximum | 5.8 mm | 0.228 in |
| Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 22–24 AWG |
| Compatible Conductor Gauge, stranded | 24–26 AWG |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 150 Vac |
Material Specifications
| Contact Base Material | Beryllium copper |
| Contact Plating Material | Gold |
| IDC Termination Material | Phosphor Bronze |
| Material Type | PC+ABS |
| Termination Contact Plating | Tin |
Mechanical Specifications
| Plug Retention Force | 90 N, complies to IEC 60603-7 series |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | cULus |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 24 |
| Packaging Type | Cardboard box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
