6-554170-3 | MP-88U-R-1-K
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug, 8P/8C, keyed, unshielded, round, 5.1 mm max cable jack OD, 8-position, 100/bag
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
General Specifications
| ANSI/TIA Category | 5 |
| Cable Type | Round, unshielded |
| Conductor Type | Solid | Stranded |
| Interface | RJ45 |
| Interface Feature | Keyed |
| Positions/Loaded Contacts | 8/8 |
| Termination Type | IDC |
Dimensions
| Compatible Cable Diameter, maximum | 5.1 mm | 0.201 in |
| Compatible Insulated Conductor Diameter, maximum | 0.99 mm | 0.039 in |
| Compatible Insulated Conductor Diameter, minimum | 0.86 mm | 0.034 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 26–24 AWG |
| Compatible Conductor Gauge, stranded | 26–24 AWG |
Electrical Specifications
| Current Rating, maximum | 0.75 A |
| Insulation Resistance, minimum | 500 mOhm |
| Safety Voltage Rating | 150 Vac |
Material Specifications
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Gold |
| Material Type | Glass filled polycarbonate |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 100 |
| Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
General Specifications
| ANSI/TIA Category | 5 |
| Cable Type | Round, unshielded |
| Conductor Type | Solid | Stranded |
| Interface | RJ45 |
| Interface Feature | Keyed |
| Positions/Loaded Contacts | 8/8 |
| Termination Type | IDC |
Dimensions
| Compatible Cable Diameter, maximum | 5.1 mm | 0.201 in |
| Compatible Insulated Conductor Diameter, maximum | 0.99 mm | 0.039 in |
| Compatible Insulated Conductor Diameter, minimum | 0.86 mm | 0.034 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 26–24 AWG |
| Compatible Conductor Gauge, stranded | 26–24 AWG |
Electrical Specifications
| Current Rating, maximum | 0.75 A |
| Insulation Resistance, minimum | 500 mOhm |
| Safety Voltage Rating | 150 Vac |
Material Specifications
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Gold |
| Material Type | Glass filled polycarbonate |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 100 |
| Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Customer View Model
Engineering Report
Product Specification
Qualification Test Report
Warranty
Application Specification
Customer View Model
Engineering Report
Product Compliance Documentation
Product Specification
Qualification Test Report
Warranty
Other Ways to Browse
