Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
60946-4
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
PICABOND® Connector, 1000 strip, red
Specifications
Features and Benefits
- Lightweight, compact, and economical means of splicing multiconductor telephone cable
- No prestripping or cutting required, can tap without service interruptions, eliminates “turndowns”
- Color-coded to indicate size and type of wire; used for butt, straight, bridge and half-tap splicing applications
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Splice |
| Product Brand | PICABOND® |
| Product Series | PICABOND |
General Specifications
| Connector Color Code | Red |
| Connector Sealant | Unfilled |
| Connector Splicing Type | Bridge | Butt | Full bridge | Half-tap | Straight (In-line) |
Dimensions
| Compatible Conductor Gauge, solid | 24–19 AWG |
Electrical Specifications
| Safety Voltage Rating | 400 Vdc |
Material Specifications
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Tin |
| Insulation Material | Air Core PIC | Paper or Pulp |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 1000 |
| Packaging Type | Strip |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Splice |
| Product Brand | PICABOND® |
| Product Series | PICABOND |
General Specifications
| Connector Color Code | Red |
| Connector Sealant | Unfilled |
| Connector Splicing Type | Bridge | Butt | Full bridge | Half-tap | Straight (In-line) |
Dimensions
| Compatible Conductor Gauge, solid | 24–19 AWG |
Electrical Specifications
| Safety Voltage Rating | 400 Vdc |
Material Specifications
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Tin |
| Insulation Material | Air Core PIC | Paper or Pulp |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 1000 |
| Packaging Type | Strip |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
