9-737692-2 | AS-25-Splice-Dry
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
AMP STACK™ III Connector Splice Kit, dry, 25-pair
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Connector kit |
Product Brand | AMP STACK™ |
Product Series | AMP STACK |
Ordering Note | Minimum order quantity, 120 parts |
General Specifications
Color | Gold ivory | Transparent |
Connector Sealant | Dry |
Connector Splicing Type | Straight (In-line) |
Pairs, quantity | 25 |
Dimensions
Compatible Insulated Conductor Diameter, maximum | 1.65 mm | 0.065 in |
Compatible Conductor Gauge, solid | 28–20 AWG |
Material Specifications
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Tin |
Material Type | Glass filled polycarbonate |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Included | Base with covers |
Packaging quantity | 12 |
Packaging Type | Bag | Box |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Connector kit |
Product Brand | AMP STACK™ |
Product Series | AMP STACK |
Ordering Note | Minimum order quantity, 120 parts |
General Specifications
Color | Gold ivory | Transparent |
Connector Sealant | Dry |
Connector Splicing Type | Straight (In-line) |
Pairs, quantity | 25 |
Dimensions
Compatible Insulated Conductor Diameter, maximum | 1.65 mm | 0.065 in |
Compatible Conductor Gauge, solid | 28–20 AWG |
Material Specifications
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Tin |
Material Type | Glass filled polycarbonate |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Included | Base with covers |
Packaging quantity | 12 |
Packaging Type | Bag | Box |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse