Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760198481 | M30FP-VGA-PT-266
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M30FP VGA Adapter, Pro white
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Mutlimedia adapter faceplate |
General Specifications
| Application | Used with M Series modular information outlet,and various types of adapters snap into it |
| Color | Pro white |
| Mounting | Flush |
Dimensions
| Height | 1290.32 mm | 50.8 in |
| Width | 645.16 mm | 25.4 in |
| Depth | 483.87 mm | 19.05 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Weight, net | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Mutlimedia adapter faceplate |
General Specifications
| Application | Used with M Series modular information outlet,and various types of adapters snap into it |
| Color | Pro white |
| Mounting | Flush |
Dimensions
| Height | 1290.32 mm | 50.8 in |
| Width | 645.16 mm | 25.4 in |
| Depth | 483.87 mm | 19.05 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Weight, net | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
