1-1116406-3
- Available in:
- Asia
- EMEA
- Latin America
- North America
MODULE, 2 PORTS, INSERT FOR SL SERIES FACEPLATE, ANGLED,1.5U, ALPINE WHITE
Specifications
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | SL Series |
General Specifications
Color | Alpine white |
Outlet Orientation | Angled |
Dimensions
Height | 35.43 mm | 1.395 in |
Width | 48.26 mm | 1.9 in |
Depth | 19.81 mm | 0.78 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | SL Series |
General Specifications
Color | Alpine white |
Outlet Orientation | Angled |
Dimensions
Height | 35.43 mm | 1.395 in |
Width | 48.26 mm | 1.9 in |
Depth | 19.81 mm | 0.78 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse