Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
SL Series Blanking Insert for Faceplate, toolless, pro white
Regional Availability | Europe | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | SL Series |
Application | Used with SL Series faceplates | Used with SL style patch panels |
Color | White |
Material Type | Polycarbonate |
Packaging quantity | 25 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Europe | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | SL Series |
Application | Used with SL Series faceplates | Used with SL style patch panels |
Color | White |
Material Type | Polycarbonate |
Packaging quantity | 25 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |