1-558198-0
- Available in:
- EMEA
- North America
Icon Wheel, gray
Specifications
Product Classification
Regional Availability | EMEA | North America |
Portfolio | NETCONNECT® |
Product Type | Icon kit |
General Specifications
Application | Used with SL Series faceplates |
Color | Gray |
Material Specifications
Material Type | Polyphenylene |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Sheets per Pack, quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | North America |
Portfolio | NETCONNECT® |
Product Type | Icon kit |
General Specifications
Application | Used with SL Series faceplates |
Color | Gray |
Material Specifications
Material Type | Polyphenylene |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Sheets per Pack, quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Visio Stencil
Other Ways to Browse