Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Back Box, 1-gang, alpine white
Regional Availability | Australia/New Zealand | EMEA | North America |
Portfolio | NETCONNECT® |
Product Type | Back box |
Color | Alpine white |
Gangs, quantity | 1 |
Material Type | Polycarbonate |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Australia/New Zealand | EMEA | North America |
Portfolio | NETCONNECT® |
Product Type | Back box |
Color | Alpine white |
Gangs, quantity | 1 |
Material Type | Polycarbonate |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |