106628852 | M106FR2-003
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M106 Flush Mounted Modular Mounting Frame, two port black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting kit |
General Specifications
Application | Used with M Series modular information outlet |
Color | Black |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 104.14 mm | 4.1 in |
Width | 44.45 mm | 1.75 in |
Depth | 12.7 mm | 0.5 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting kit |
General Specifications
Application | Used with M Series modular information outlet |
Color | Black |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 104.14 mm | 4.1 in |
Width | 44.45 mm | 1.75 in |
Depth | 12.7 mm | 0.5 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Visio Stencil
Other Ways to Browse