106664139 | M30MC-246
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Rectangular Mounting Collar, ivory
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting collar |
General Specifications
Application | Fit into a rectangular opening |
Color | Ivory |
Mounting | Snap-in |
Total Ports, quantity | 1 |
Dimensions
Height | 25.4 mm | 1 in |
Width | 26.16 mm | 1.03 in |
Depth | 11.68 mm | 0.46 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 100 |
Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting collar |
General Specifications
Application | Fit into a rectangular opening |
Color | Ivory |
Mounting | Snap-in |
Total Ports, quantity | 1 |
Dimensions
Height | 25.4 mm | 1 in |
Width | 26.16 mm | 1.03 in |
Depth | 11.68 mm | 0.46 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 100 |
Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Technical Publication
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Visio Stencil
Warranty
Other Ways to Browse