106664154 | M30MC-003
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Rectangular Mounting Collar, black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting collar |
General Specifications
Application | Fit into a rectangular opening |
Color | Black |
Mounting | Snap-in |
Total Ports, quantity | 1 |
Dimensions
Height | 25.4 mm | 1 in |
Width | 26.16 mm | 1.03 in |
Depth | 11.68 mm | 0.46 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 100 |
Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting collar |
General Specifications
Application | Fit into a rectangular opening |
Color | Black |
Mounting | Snap-in |
Total Ports, quantity | 1 |
Dimensions
Height | 25.4 mm | 1 in |
Width | 26.16 mm | 1.03 in |
Depth | 11.68 mm | 0.46 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 100 |
Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse