Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
106669278 | M40R-J2-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Insert Panel for M40 Surface Mount Box, holds three RJ45 jacks
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Insert kit |
General Specifications
| Application | Support a copper/fiber intergrated environment |
| Color | White |
| Mounting | Surface |
Dimensions
| Height | 37.34 mm | 1.47 in |
| Width | 66.8 mm | 2.63 in |
| Depth | 2.03 mm | 0.08 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.014 kg | 0.03 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Insert kit |
General Specifications
| Application | Support a copper/fiber intergrated environment |
| Color | White |
| Mounting | Surface |
Dimensions
| Height | 37.34 mm | 1.47 in |
| Width | 66.8 mm | 2.63 in |
| Depth | 2.03 mm | 0.08 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.014 kg | 0.03 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
