1116407-1
- Available in:
- Asia
- Latin America
- North America
MODULE, BLANK, INSERT FOR SL SERIES FACEPLATE, 1.5U, LIGHT ALMOND
Specifications
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | SL Series |
General Specifications
Color | Light almond |
Dimensions
Height | 35.43 mm | 1.395 in |
Width | 48.26 mm | 1.9 in |
Depth | 14.99 mm | 0.59 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | SL Series |
General Specifications
Color | Light almond |
Dimensions
Height | 35.43 mm | 1.395 in |
Width | 48.26 mm | 1.9 in |
Depth | 14.99 mm | 0.59 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Product Specification
Customer Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse