Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1116412-1
- Available in:
- Europe
- Latin America
- North America
SL Series Blanking Insert for Faceplate, toolless, light almond
Specifications
Product classification
| Regional Availability | Europe | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Insert kit |
| Product Series | SL Series |
General Specifications
| Application | Used with SL Series faceplates | Used with SL style patch panels |
| Color | Light almond |
Material Specifications
| Material Type | Polycarbonate |
Packaging and Weights
| Packaging quantity | 25 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Europe | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Insert kit |
| Product Series | SL Series |
General Specifications
| Application | Used with SL Series faceplates | Used with SL style patch panels |
| Color | Light almond |
Material Specifications
| Material Type | Polycarbonate |
Packaging and Weights
| Packaging quantity | 25 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
