Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
SL Series Blanking Insert for Faceplate, toolless, black
Regional Availability | Europe | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | SL Series |
Application | Used with SL Series faceplates | Used with SL style patch panels |
Color | Black |
Material Type | Polycarbonate |
Packaging quantity | 25 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Europe | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | SL Series |
Application | Used with SL Series faceplates | Used with SL style patch panels |
Color | Black |
Material Type | Polycarbonate |
Packaging quantity | 25 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |