Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Icon wheel, data, voice, almond, 10 pcs
| Regional Availability | Australia/New Zealand | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Icon kit |
| Application | Used with SL Series faceplates |
| Color | Almond |
| Material Type | Polyphenylene |
| Packaging quantity | 10 |
| Packaging Type | Bag |
| Sheets per Pack, quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Australia/New Zealand | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Icon kit |
| Application | Used with SL Series faceplates |
| Color | Almond |
| Material Type | Polyphenylene |
| Packaging quantity | 10 |
| Packaging Type | Bag |
| Sheets per Pack, quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |