1479784-3
- Available in:
- Asia
- Latin America
- North America
Mounting Strap, 2-port, SL Series inserts, white
Specifications
            
            
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Latin America | North America | 
| Portfolio | NETCONNECT® | 
| Product Type | Mounting kit | 
| Product Series | SL Series | 
General Specifications
| Application | Used with SL Series outlets | 
| Color | White | 
| Total Ports, quantity | 2 | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Bag | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Latin America | North America | 
| Portfolio | NETCONNECT® | 
| Product Type | Mounting kit | 
| Product Series | SL Series | 
General Specifications
| Application | Used with SL Series outlets | 
| Color | White | 
| Total Ports, quantity | 2 | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Bag | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
                                    Other Ways to Browse
                                    
                                
                                
                            