5-1375357-1
- Available in:
- Asia
- Latin America
- North America
Adhesive Label, 9.5 mm x 50.29 mm, white
Specifications
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Label kit |
General Specifications
Color | White |
Labels per Sheet, quantity | 72 |
Dimensions
Height | 9.5 mm | 0.374 in |
Width | 50.29 mm | 1.98 in |
Material Specifications
Material Type | Polyester |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag |
Sheets per Pack, quantity | 100 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Label kit |
General Specifications
Color | White |
Labels per Sheet, quantity | 72 |
Dimensions
Height | 9.5 mm | 0.374 in |
Width | 50.29 mm | 1.98 in |
Material Specifications
Material Type | Polyester |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag |
Sheets per Pack, quantity | 100 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse