Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
558198-8
- Available in:
- EMEA
- North America
Icon Wheel, white
Specifications
Specifications
Product classification
| Regional Availability | EMEA | North America |
| Portfolio | NETCONNECT® |
| Product Type | Icon kit |
General Specifications
| Application | Used with SL Series faceplates |
| Color | White |
Material Specifications
| Material Type | Polyphenylene |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA | North America |
| Portfolio | NETCONNECT® |
| Product Type | Icon kit |
General Specifications
| Application | Used with SL Series faceplates |
| Color | White |
Material Specifications
| Material Type | Polyphenylene |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
