65401801-00 | 6540 1 801-00
- Available in:
- Australia/New Zealand
- EMEA
LJ6C Modular Jack Adapter, straight RJK-CL, white
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Adapter kit |
Product Series | LJ6C |
General Specifications
Color | White |
Outlet Orientation | Recessed |
Dimensions
Height | 50 mm | 1.969 in |
Width | 25 mm | 0.984 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Adapter kit |
Product Series | LJ6C |
General Specifications
Color | White |
Outlet Orientation | Recessed |
Dimensions
Height | 50 mm | 1.969 in |
Width | 25 mm | 0.984 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse