Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
66441106-21 | 6644 1 106-21
- Available in:
- Asia
- Latin America
- North America
Mounting Strap for Fiber Optic Adapters, 2-port, 1-gang, white
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Mounting kit |
General Specifications
| Color | White |
| Gangs, quantity | 1 |
| Total Ports, quantity | 2 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Mounting kit |
General Specifications
| Color | White |
| Gangs, quantity | 1 |
| Total Ports, quantity | 2 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
