68772060-06WH | 6877 2 060-06WH
- Available in:
- Australia/New Zealand
Multimedia Box Adapter Kit, 3 x LC duplex, 3 x RJ45, white
Specifications
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Adapter kit |
General Specifications
| Application | Used with Multimedia Security Boxes |
| Color | White |
| Outlet Orientation | Flat |
| Total Ports, quantity | 9 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Adapter kit |
General Specifications
| Application | Used with Multimedia Security Boxes |
| Color | White |
| Outlet Orientation | Flat |
| Total Ports, quantity | 9 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
