Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760041400 | RFE-PB-KIT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Floor Box Retrofit Bracket Kit, includes 2 brackets and mounting hardware
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Bracket kit |
| Product Series | RFE |
General Specifications
| Application | Retrofits non-SYSTIMAX® floor enclosure |
| Color | Silver |
Dimensions
| Height | 3354.832 mm | 132.08 in |
| Width | 2838.704 mm | 111.76 in |
| Depth | 903.224 mm | 35.56 in |
Material Specifications
| Material Type | Aluminum |
Packaging and Weights
| Weight, net | 0.562 kg | 1.24 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Bracket kit |
| Product Series | RFE |
General Specifications
| Application | Retrofits non-SYSTIMAX® floor enclosure |
| Color | Silver |
Dimensions
| Height | 3354.832 mm | 132.08 in |
| Width | 2838.704 mm | 111.76 in |
| Depth | 903.224 mm | 35.56 in |
Material Specifications
| Material Type | Aluminum |
Packaging and Weights
| Weight, net | 0.562 kg | 1.24 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Specification
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse
