Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760042960 | MIR-RJ45
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M-Series Ruggedized Receptacle, RJ45
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Adapter kit |
General Specifications
| ANSI/TIA Category | 5e | 6 | 6A |
| Application | Provides sealed copper connectivity |
| Color | Black |
| Total Ports, quantity | 1 |
Dimensions
| Height | 35.56 mm | 1.4 in |
| Width | 35.56 mm | 1.4 in |
| Depth | 25.4 mm | 1 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Adapter kit |
General Specifications
| ANSI/TIA Category | 5e | 6 | 6A |
| Application | Provides sealed copper connectivity |
| Color | Black |
| Total Ports, quantity | 1 |
Dimensions
| Height | 35.56 mm | 1.4 in |
| Width | 35.56 mm | 1.4 in |
| Depth | 25.4 mm | 1 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
