Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760060491 | RFE-VB-KIT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Bracket for 15 Modules, vertical mount
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Bracket kit |
| Product Series | RFE |
General Specifications
| Application | Accommodates fifteen 1000-type adapter panels or InstaPATCH® Plus modules |
Dimensions
| Height | 12451.588 mm | 490.22 in |
| Width | 3354.832 mm | 132.08 in |
| Depth | 645.16 mm | 25.4 in |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Weight, net | 0.839 kg | 1.85 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Bracket kit |
| Product Series | RFE |
General Specifications
| Application | Accommodates fifteen 1000-type adapter panels or InstaPATCH® Plus modules |
Dimensions
| Height | 12451.588 mm | 490.22 in |
| Width | 3354.832 mm | 132.08 in |
| Depth | 645.16 mm | 25.4 in |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Weight, net | 0.839 kg | 1.85 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
