Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760074229 | M108FR3-148
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M108 Flush Mounted Modular Mounting Frame, three port almond
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Mounting kit |
General Specifications
| Application | Used with M Series modular information outlet |
| Color | Almond |
| Mounting | Flush |
| Total Ports, quantity | 3 |
Dimensions
| Height | 99.82 mm | 3.93 in |
| Width | 35.56 mm | 1.4 in |
| Depth | 7.37 mm | 0.29 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.018 kg | 0.04 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Mounting kit |
General Specifications
| Application | Used with M Series modular information outlet |
| Color | Almond |
| Mounting | Flush |
| Total Ports, quantity | 3 |
Dimensions
| Height | 99.82 mm | 3.93 in |
| Width | 35.56 mm | 1.4 in |
| Depth | 7.37 mm | 0.29 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.018 kg | 0.04 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
