760131375 | M14D-37MM-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M14D-37MM-262 Double Back Box, white
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Back box |
General Specifications
| Color | White |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 85.85 mm | 3.38 in |
| Width | 146.3 mm | 5.76 in |
| Depth | 36.83 mm | 1.45 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.068 kg | 0.15 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Back box |
General Specifications
| Color | White |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 85.85 mm | 3.38 in |
| Width | 146.3 mm | 5.76 in |
| Depth | 36.83 mm | 1.45 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.068 kg | 0.15 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
