Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760136895 | FLRBX-BLKHD-MOD-W/CBL-MGMT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Bulhead for 16 360DM Modules or 16 360G2 Cartridges with Front and Rear Cable Management Bars
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Bulkhead |
General Specifications
| Application | Accepts sixteen 360DM modules, 360G2 cartridges or 360DP panels | Mounts onto brackets within the floor box |
| Color | Black |
Dimensions
| Height | 3387.09 mm | 133.35 in |
| Width | 12516.104 mm | 492.76 in |
| Depth | 5999.988 mm | 236.22 in |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Weight, net | 2.177 kg | 4.8 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Bulkhead |
General Specifications
| Application | Accepts sixteen 360DM modules, 360G2 cartridges or 360DP panels | Mounts onto brackets within the floor box |
| Color | Black |
Dimensions
| Height | 3387.09 mm | 133.35 in |
| Width | 12516.104 mm | 492.76 in |
| Depth | 5999.988 mm | 236.22 in |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Weight, net | 2.177 kg | 4.8 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
