760157693 | International gray adapter, gray
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
International gray adapter, 1 port, gray
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Adapter kit |
Ordering Note | Available in Italy |
General Specifications
Application | The clips accept one high density module |
Color | Gray |
Mounting | Flush |
Total Ports, quantity | 1 |
Dimensions
Height | 46.99 mm | 1.85 in |
Width | 21.84 mm | 0.86 in |
Depth | 26.16 mm | 1.03 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Adapter kit |
Ordering Note | Available in Italy |
General Specifications
Application | The clips accept one high density module |
Color | Gray |
Mounting | Flush |
Total Ports, quantity | 1 |
Dimensions
Height | 46.99 mm | 1.85 in |
Width | 21.84 mm | 0.86 in |
Depth | 26.16 mm | 1.03 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse