Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760157719 | International gray adapter, black
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
International gray adapter, 1 port, black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Adapter kit |
| Ordering Note | Available in Italy |
General Specifications
| Application | The clips accept one high density module |
| Color | Black |
| Mounting | Flush |
| Total Ports, quantity | 1 |
Dimensions
| Height | 46.99 mm | 1.85 in |
| Width | 21.84 mm | 0.86 in |
| Depth | 26.16 mm | 1.03 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Adapter kit |
| Ordering Note | Available in Italy |
General Specifications
| Application | The clips accept one high density module |
| Color | Black |
| Mounting | Flush |
| Total Ports, quantity | 1 |
Dimensions
| Height | 46.99 mm | 1.85 in |
| Width | 21.84 mm | 0.86 in |
| Depth | 26.16 mm | 1.03 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
